![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AC20-AC40-D →New Series |
Specifications: AC10-AC40-A Series Air Combination: Air Filter+Regulator+Lubricator
●Easy replacement of the element
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
The element and the bowl are in one piece. Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
●Attachment
Spacer : Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket : Y200T-A, Y300T-A, Y400T-A, Y500T-A
Field | Value | Value Details |
---|---|---|
Body Size | 20 | Body Size |
Thread Type | N | NPT |
Port Size | 02 | 1/4 |
Option a | C | Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied |
Option b | G | Round Type Pressure Gauge (Without Limit Indicator)/(With Limit Indicator) |
Attechment | - | Without Attachment |
Semi-Standard a | - | 0.05 to 0.7 MPa Setting, Polycarbonate Bowl, Lubricator Without Drain Cock |
Semi-Standard b | Z | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate,Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y200-A | Spacer |
![]() |
Y200T-A | Spacer With Bracket |
![]() |
E200-N01-A | Piping Adapter |
![]() |
E200-N02-A | Piping Adapter |
![]() |
E200-N03-A | Piping Adapter |
![]() |
Y24-N01-A | Cross Spacer |
![]() |
Y24-N02-A | Cross Spacer |
![]() |
G36-10-N01 | Round Type Pressure Gauge |