![]() |
Product Part Number: |
Specifications: 51-SY5000·7000·9000 Series Intrinsically Safe Explosion-proof System 5 Port Solenoid Valve Base Mounted Single Unit
●Ex ia ⅡC T5 (Product that has passed equipment certification)
Model certificate number: DEK22.0071X
●3 types of connectors are available: L-type plug connector, L-type plug connector with cover, With IP65 compliant cable.
●You can select from 2 types of barriers at the time of purchase, or you can select a commercially available barrier.
●It is the customer's responsibility to check the compatibility when a commercially available barrier is selected.
●Manifold type No.: 51-SS5Y5,51-SS5Y7
Model certificate number: DEK22.0071X
●3 types of connectors are available: L-type plug connector, L-type plug connector with cover, With IP65 compliant cable.
●You can select from 2 types of barriers at the time of purchase, or you can select a commercially available barrier.
●It is the customer's responsibility to check the compatibility when a commercially available barrier is selected.
●Manifold type No.: 51-SS5Y5,51-SS5Y7
Field | Value | Value Details |
---|---|---|
Explosion Proof | 51 | Intrinsically Safe Explosion-proof Structure |
Series | 5 | 51-SY5000 |
Type Of Actuation | 1 | 2 Position Single |
Pilot Type | - | Internal Pilot |
Barrier Designation | F | KFD0-SD2-Ex1.1065 |
Electrical Entry | LL | L-type Plug Connector With Cover |
Lead Wire Length | 100 | 10000 mm Semi-standard |
Manual Override | E | Push-turn Locking Lever Type |
Bore Size | - | Without Sub-plate |
Thread Type | - | Rc |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SY5000-11-15 | Gasket |
![]() |
M3X26 | Round Head Combination Screw |
![]() |
51-SYE100-F | Insulating Barrier |