Product Part Number: |
Specifications: 20-CM2-Z Series Copper-free,Fluorine-free Air Cylinder Basic Type
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Style |
Bore Size | 20 | Bore Size 20 mm |
Cylinder Stroke | 20 | Standard Stroke 20 mm |
Cushion | - | Rubber Bumper |