![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: 12-/13-MGPL-Z Series Clean Series Compact Guide Cylinder
Clean Series
Field | Value | Value Details |
---|---|---|
Clean Series | 13 | Vacuum Suction Type (With Specially Treated Sliding Parts) |
Bearing Type | L | Ball Bushing Bearing |
Bore Size | 25 | Bore Size 25 mm |
Port Thread Type | - | Φ12~Φ16:M5X0.8,Φ20~Φ63:Rc |
Cylinder Stroke | 20 | Standard Stroke 20 mm |
Auto Switch | M9NL | Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |