![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: 11-MHZ2 Series Clean Series Air Gripper 10,16,20,25
●Linear guide improves rigidity and accuracy
Field | Value | Value Details |
---|---|---|
Clean Series | 11 | Vacuum Suction Type |
Bore Size | 10 | 10 mm |
Action | D | Double Acting |
Finger Position/Option | N2 | Narrow Type Through-holes In Opening/Closing Direction |
Auto Switch | M9BWL | 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |