![]() |
Product Part Number: |
Specifications: 10-SY3000·5000·7000·9000 Series Clean Series 5 Port Solenoid Valve Base Mounted/Single Unit
Clean Series
Field | Value | Value Details |
---|---|---|
Series | 3 | 10-SY3000 |
Actuation Type | 1 | 2 Position Single |
Pilot System | - | Internal Pilot |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | L | L Plug Connector With Lead Wire Length 300 mm |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type |
Bore Size | 01 | 1/8 With Sub-plate |
Thread Type | - | Rc |
Made To Order | - | Standard |
CE-compliant | - | - |