![]() |
Product Part Number: |
Specifications: 10-KQ2T Series Clean Series Metric Size One-touch Fittings Union Tee
●One-touch connection
●Vacuum from -100 kPa applicable
●Vacuum from -100 kPa applicable
Field | Value | Value Details |
---|---|---|
Applicable Tubing O.D.(mm) | 06 | Φ6mm |
Thread Material/Surface Treatment | A | Brass |