![]() |
Product Part Number: |
Specifications: 10-KQ2H Series Clean Series Metric Size One-touch Fittings Male Connector(Sealant)
●One-touch connection
●Vacuum from -100 kPa applicable
●Vacuum from -100 kPa applicable
Field | Value | Value Details |
---|---|---|
Applicable Tubing O.D.(mm) | 10 | Φ10mm |
Connection Thread | 04 | R1/2 |
Thread Material/Surface Treatment | N | Brass+Electroless Nickel Plated |
Sealant | S | With Thread Sealant |