![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: 10-KQ2H Series Clean Series Metric Size One-touch Fittings Straight Union
●One-touch connection
●Vacuum from -100 kPa applicable
●Vacuum from -100 kPa applicable
Field | Value | Value Details |
---|---|---|
Applicable Tubing O.D.(mm) | 10 | Φ10mm |
Thread Material/Surface Treatment | A | Brass |