![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: 10-/11-CQ2-Z Series Clean Series Compact Cylinder: Standard Type Double Acting, Single Rod
Clean Series
Field | Value | Value Details |
---|---|---|
Clean Series | 10 | Relief Type |
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | B | Through-hole (Standerd) |
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | Rc/M Thread |
Cylinder Stroke | 10 | Standard Stroke 10 mm |
Rod End Thread | - | Standard (Rod End Female Thread) |
Auto Switch Mounting Groove | - | No Auto Switch Mounting Groove |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
10-CQ2B20-PS | Replacement Parts Seal Kit |
![]() |
CQ-M5X40L | Mounting Bolt |