![]() |
Product Part Number: |
Specifications: 10-AS Series Clean Series Speed Controller Cylinder Direct Mount Type/Metal Elbow Type
Clean Series
Field | Value | Value Details |
---|---|---|
Clean Series | 10 | Clean Series |
Body Size | 2 | 1/8,1/4 Standard |
Type | 2 | Elbow |
Control Type | 0 | Meter-out |
Port Size | 01 | R1/8 |
Option | S | With Sealant |
Lock Nut Option | - | Hexagon Lock Nut |