![]() |
Product Part Number: |
Specifications: 10-ARP/10-ARP□K Series Clean Series Direct Operated Precision Regulator
●Setting sensitivity: Within 0.2% F.S
●Energy saving, reduces air consumption 80% (SMC comparison)
●Repeatability: Within ±1% F.S. (or within ±3 kPa)
●With backflow function (ARP20K/30K/40K)
●Can be mounted between a solenoid valve and a cylinder
●Energy saving, reduces air consumption 80% (SMC comparison)
●Repeatability: Within ±1% F.S. (or within ±3 kPa)
●With backflow function (ARP20K/30K/40K)
●Can be mounted between a solenoid valve and a cylinder
Field | Value | Value Details |
---|---|---|
Clean Series | 10 | Clean Series |
Body Size | 40 | 40 |
With Backflow Function | - | Without Backflow Function |
Thread Type | N | NPT |
Port Size | 04 | 1/2 |
Option a | - | Without Mounting Option |
Digital Pressure Switch | - | None |
Pressure Gauge | G | Round Type Pressure Gauge (Without Limit Indicator) |
Option b | - | Without Mounting Option |
Delivery Pressure | 3 | 0.008 to 0.6 MPa Setting |
Flow Direction | - | Flow Direction:Left To Right |
Knob | - | Downward Facing Knob |
Pressure Unit | Z | Name Plate And Pressure Gauge In Imperial Units: psi |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
G49-7-N01 | Round Type Pressure Gauge |
![]() |
G49-7-N02 | Round Type Pressure Gauge |