![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: 10-/11-/12-CXS Series Clean Series Dual Rod Cylinder
Clean Series
●Compact cylinder with high-precision guide function for pick & place applications
●Compact cylinder with high-precision guide function for pick & place applications
Field | Value | Value Details |
---|---|---|
Clean Series | 12 | Relief Type (With Specially Treated Sliding Parts) |
Bearing Type | L | Ball Bushing Bearing |
Bore Size | 10 | Bore Size 10 mm |
Port Thread Type | - | M5X0.8,Rc |
Cylinder Stroke | 40 | Standard Stroke 40 mm |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | GR-F-005 | Grease Pack |
![]() |
10-CXSL10-PS | Replacement Parts Seal Kit |