Tubing(Tubing for Special Environments)
2-Layer Soft Fluoropolymer Tubing TQ
-
・Carry fluids, such as solvent, with this soft and abrasion-resistant tube
・2-layer structure
Outer layer: Special nylon resin,
Inner layer: Special fluoropolymer
・Internal smoothness: Equivalent to Ra 0.02 μm
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TQ | φ4,φ6,φ8,φ10,φ12 | Translucent(Material color) | Air, Water, Inert gas, Solvent |
产品特点
■Carries fluid such as solvent with a soft and abrasion resistant tube.
2-layer structure
Outer layer Special nylon resin
Inner layer Special fluoropolymer

■Flexibility Improved by up to 55%*1
Minimum bending radius (Tube close bend radius)
TQ: 9 mm TL: 20 mm
(Fluoropolymer Tubing, Super PFA)
*1. Compared with SMC Fluoropolymer Tubing/TL (ø6 x ø4)
■Reduced to 1/30
Wearing of outer layer tube TQ: 1 mg*2 TL: 30 mg*2 (Fluoropolymer Tubing)
*2. Based on friction test of tubes
■Weight reduced by approximately 44%*3
*3. 2-Layer Soft Fluoropolymer Tubing (TQ): 26.5 g/m
Fluoropolymer Tubing (TL): 47 g/m (o8 x o6)
■Applications
Automobile, Semiconductor, Food, Medical, Machine tools