Simple Specials System
Documents / Download »
Simple Specials System
Mini Free Mount Cylinder CUJ
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
CUJ | Standard type | CUJ | Double acting, Single rod | ø6 to ø10 XA1, XA10, XA11, XA18 ø12 to ø20 XA1, XA2, XA6, XA7, XA11, XA17, XA18 |
Click on the shape to see a larger image.
Shape | Image | Symbol | Specifications | Note | Download |
---|---|---|---|---|---|
![]() |
![]() |
XA1 | Change of rod end type | Compatible with φ6 to φ10 | DL |
![]() |
![]() |
XA1 | Change of rod end type | Compatible with φ12 to φ20 | DL |
![]() |
![]() |
XA2 | Change of rod end type | Compatible with φ12 to φ20 | DL |
![]() |
![]() Cut sample image |
XA6 | Change of rod end type | Compatible with φ12 to φ20 | DL |
![]() |
![]() Cut sample image |
XA7 | Change of rod end type | Compatible with φ12 to φ20 | DL |
![]() |
![]() |
XA11 | Change of rod end type | Compatible with φ6 to φ10 | DL |
![]() |
![]() |
XA11 | Change of rod end type | Compatible with φ12 to φ20 | DL |
![]() |
![]() |
XA17 | Change of rod end type | Compatible with φ12 to φ20 | DL |
![]() |
![]() |
XA18 | Change of rod end type | Compatible with φ6 to φ10 | DL |
![]() |
![]() |
XA18 | Change of rod end type | Compatible with φ12 to φ20 | DL |