Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Automatic Doors ? Transfer Equipment » Air Cylinders »
Specialty Cylinders
Automatic Doors ⁄ Transfer Equipment
Air Cylinders Specialty Cylinders
High Power Cylinder RHC
Air Cylinders » Specialty Cylinders
-
・Provides 10 to 20 times the energy absorption capacity of general purpose cylinders (CG1 series)
・Smooth cushioning from high-speed operation (3000 mm/s) with light loads to low/medium-speed operation with heavy loads
・XC93: With greater water resistance + a stable lubrication function
5 times stronger against water (liquids) than the standard model
(RHC series)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | RHC | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Water resistance + Stable lubrication function | RHC-XC93 | Double acting, Single rod | 32,40 |
Rotary Clamp Cylinder MK
Air Cylinders » Clamp Cylinders
-
・The allowable moment of inertia is 3 times higher.
(The same as the heavy-duty MK2 series)
・It is possible to mount small auto switches on 4 surfaces.
・Mounting dimensions are interchangeable with the MK series.
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MK | Double acting | 12,16,20,25,32,40,50,63 |