Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Automatic Doors ? Transfer Equipment » Air Cylinders »
Water Resistant Cylinder
Automatic Doors ⁄ Transfer Equipment
Air Cylinders Water Resistant Cylinder
Water Resistant Cylinder (Pneumatic/Hydraulic)
Air Cylinders » Environment Resistant Cylinders
-
・Can be used in environments where contact with water or coolant occurs
・With water resistant 2-color indicator auto switch
・Suitable for factory machinery, food manufacturing machinery, car washers, etc.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Air cylinder | CG1-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Air cylinder | MB-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Square tube type air cylinder | MB1 | Double acting, Single rod | 32,40,50,63,80,100 |
Compact cylinder | CQ2-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air cylinder | CA2-Z | Double acting, Single rod | 40,50,63,80,100 |
Compact guide cylinder | MGP-Z | Double acting | 20,25,32,40,50,63,80,100 |
Guide cylinder | MGG | Double acting | 32,40,50,63,80,100 |
Rotary clamp cylinder | MK | Double acting | 16,20,25,32,40,50,63 |
Air cylinder | RSQ | Double acting | 32,40,50 |
Compact hydraulic cylinder compliant with JIS Standards (10 MPa) | CHKDB | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Hydraulic cylinder compliant with JIS Standards (7 MPa) | CH2F | Double acting, Single rod | 32,40,50,63,80,100 |
High power cylinder | RHC-XC93 | Double acting | 32,40 |