Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Fluoropolymer

Turn-lock Type All Resin Fitting KY
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)-
·Prevents leakage due to insufficient tube insertion
· Ensure secure tube insertion
· Visibility of tube grip status is possible.
·Grease-free
·Fluid: Air, Nitrogen, Water, DI water (deionized water), Some chemicals
·Operating temperature range: 0 to 80°C
·All resin, Non-metal (except rubber)
Series | Model | Applicable tubing O.D. | Port size |
---|---|---|---|
KYH07-01 | Male connector | ø1/4″ | R1/8 |