Product Information »
Introduction of Products by Theme / Industry » Photovoltaic Cell Manufacturing Process Equipment »
Corrosion Resistant
|Water Resistant
|High Purity (Fluoropolymer)
|Gas Resistant
Digital Flow Switch for Air PF2A
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・An integrated type and a separate monitor type are available.
・Switch output, Accumulated pulse output, Analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・IP65
・4-channel flow monitor
4 different flow ranges can be connected to 1 controller.
∗ The PF2A7□H series has been remodeled in January 2018.
Please select the PF3A7□H series.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF2A | 1 to 10 5 to 50 10 to 100 20 to 200 50 to 500 150 to 3000 300 to 6000 600 to 12000 |
Digital Flow Switch for Water PF2W
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・An integrated type and a separate monitor type are available.
・Switch output, Accumulated pulse output, Analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・Compatible with high temperatures up to 90°C
・IP65
・4-channel flow monitor
4 different flow ranges can be connected to 1 controller.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF2W | 0.5 to 4 2 to 16 5 to 40 10 to 100 |