Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Clean

|Clean Room Products
|Clean Blow Products
|Grease-free Products
2-Color Display Digital Flow Switch PF2M7(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
Allows for the monitoring of remote lines PFGM302 Series
・Dry air, N2, Ar, CO2
・A wide range of flow measurement is possible with 1 product.
Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
・Improved resistance to moisture and foreign matter
・Compact, Lightweight
Weight: 27.3% lighter (55 g → 40 g)
・Low current consumption: 35 mA or less
・Grease-free
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF2M7 | 0.01 to 1 (0.01 to 0.5) 0.02 to 2 (0.02 to 1) 0.05 to 5 (0.05 to 2.5) 0.1 to 10 (0.1 to 5) 0.3 to 25 (0.3 to 12.5) 0.5 to 50 (0.5 to 25) 1 to 100 (1 to 50) 2 to 200 (2 to 100) ( ): For CO2 |
2-Color Display Digital Flow Switch PFM
Switches/Sensors/Controller » Electronic Flow Switches/Sensors
-
・Dry air, N2, Ar, CO2
・Grease-free
・Integrated flow adjustment valve
・Compact, lightweight, Space saving
∗ The PFM series will be discontinued in March 2026.
Please select the PF2M7 series.
▶Click here for details.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFM | 0.2 to 10 (0.2 to 5) 0.5 to 25 (0.5 to 12.5) 1 to 50 (1 to 25) 2 to 100 (2 to 50) ( ): For CO2 |
2-Color Display Digital Flow Switch PFMB
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Dry air, N2
・Grease-free
・Compact, Space saving
∗ The PFMB7201 series was discontinued in September 2021.
Please select the PF2M721 series.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFMB | 5 to 500 10 to 1000 20 to 2000 |
2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
Clean Series/Low-Particle Generation » Flow Switch-
・Low Particle Generation
Flow control of a clean air blow in clean room environments
・Metal Material of Parts in Contact with Fluid: Stainless Steel 304
Series | Applicable fluid | Rated flow range (L/min) |
---|---|---|
PF2M7-X300 | Dry air, N2, Ar, CO2 | 0.01 to 1.0(0.01 to 0.5) 0.02 to 2.0(0.02 to 1) 0.05 to 5.0(0.05 to 2.5) 0.1 to 10.0(0.1 to 5) 0.3 to 25.0(0.3 to 12.5) 0.5 to 50.0(0.5 to 25) 1.0 to 100.0(1.0 to 50) 2 to 200(2 to 100) ※( ): For CO2 |
3-Color Display Digital Flow Switch PF2MC7□(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Dry air, N2
・3-color/3-screen display
・A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min
・Grease-free
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF2MC | 5 to 500 10 to 1000 20 to 2000 |
3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsClean Series/Low-Particle Generation » Flow Switch
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Applicable fluid: Air, N2, Ar, CO2 [New]
・500 L/4000 L/8000 L types have been added to the modular type. [New]
・The display range has been expanded. (1.5 times the rated flow range)
[New]
・Accumulated pulse conversion value: Select from 4 types based on
the flow range [New]
・Accumulated pulse width: Select a setting between 50 to 100 ms [New]
・A wide range of flow measurement is possible with 1 product.
・Supports the IO-Link communication protocol
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Type | Rated flow range [L/min] |
---|---|---|
PF3A7□H | Body Ported | 30 to 3000,60 to 6000,120 to 12000 |
PF3A7□H | Modular | 5 to 500,10 to 1000,20 to 2000,40 to 4000,80 to 8000 |
Flow Sensor PFMV5/PFGV301
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・For suction verification of very small workpieces
・Repeatability: ± 2% F.S.
・Response speed: 5 ms or less, Withstand pressure: 500 kPa
・Grease-free, RoHS compliant
・Only 1 voltage monitor is required to cover the complete range.
・Related equipment: Suction filter ZFC050 series
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFMV | 0.0 to 0.1 0 to 0.5 0 to 1 0 to 3 -0.5 to 0.5 -1 to 1 -3 to 3 |
For liquids Clamp-on Type Flow Sensor PFUW
Switches/Sensors/Controller » Clamp-on Type Flow Sensor-
・Benefit from the eight “zeros” with clamp mounting!
Zero piping work
Zero leakage
Zero clogging
Zero pressure loss
Zero fluid contact
Zero fluid contact parts material concerns
Zero foreign matter entry into piping
Rated flow rate range from zero L/min
・“Easy mounting and retrofitting” Reduced installation work
Series | Rated flow range (L/min) |
---|---|
PFUW | 0 to 60 0 to 100 |