Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Clean

|Clean Room Products
|Clean Blow Products
|Grease-free Products
High Purity Air Operated Chemical Liquid Valve JLV20/30/40/50
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves-
・Suppresses the generation of particles and reduced footprint!
The special structure allows for reduced impact when the valve is closed
as well as particle generation suppression.
Reduced footprint (Compared to the existing model):
Valve width reduced by 20%, Mounting pitch reduced by 45%
・Applicable for applications requiring high pressure/high back pressure
Operating pressure: 0 to 0.5 MPa, Back pressure: 0 to 0.5 MPa
(Improved by 66% compared to the existing model)
Series | Type | Valve type | Applicable tubing O.D. Inch | Orifice diameter (mmø) |
---|---|---|---|---|
JLV | Air operated Integrated fitting | N.C. | 1/4,3/8,1/2,3/4 | 4,8,10,16 |