Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Automatic Doors ⁄ Transfer Equipment » Electric Actuators »
Controller ⁄ Driver
Automatic Doors ⁄ Transfer Equipment
Electric Actuators Controller ⁄ Driver
Controller/Step Data Input Type LECA6
Electric Actuators/Cylinders » Controllers/Drivers
-
・The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
・Teaching box, controller setting software
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Step data input type | LECA6 | Servo motor (24 VDC) | 24 VDC ±10% | 11 (Photo-coupler isolation) | 13 (Photo-coupler isolation) | 64 points |
Multi-Axis Step Motor Controller JXC73/83/92/93
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
-
・Speed tuning control
・Linear/circular interpolation
・Positioning/pushing operation
・Absolute/relative position coordinate instructions
・Step data input (Max. 2048 points)
・Space saving, reduced wiring
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | I/O type | Compatible motor | Power supply voltage | Number of axes |
---|---|---|---|---|---|
Step data input type | JXC73 | NPN | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Step data input type | JXC83 | PNP | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Step data input type | JXC92 | EtherNet/IP™ | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 3 axes |
Step data input type | JXC93 | EtherNet/IP™ | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Programless Controller LECP1
Electric Actuators/Cylinders » Controllers/Drivers
-
・No programming required
Capable of setting up an electric actuator operation without using a PC or
teaching box
・Speed/acceleration 16-level adjustment
・Compatible with actuators with locks
・3-level pushing force settings
The LECP1 and LECP2 series programless controllers are to be discontinued
as of the end of May 2025.
Consider selecting the JXC51/61 series single-axis controller instead, as it
has interchangeable functions.
* The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
the LECP1/LECP2 mode.
▶Click here for details.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Programless type | LECP1 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 6 (Photo-coupler isolation) | 6 (Photo-coupler isolation) | 14 points |
Programless Controller (With Stroke Study) LECP2
Electric Actuators/Cylinders » Controllers/Drivers-
・End to end operation similar to an air cylinder
・Positioning of 2 stroke end points + 12 intermediate points
The LECP1 and LECP2 series programless controllers are to be discontinued
as of the end of May 2025.
Consider selecting the JXC51/61 series single-axis controller instead, as it
has interchangeable functions.
* The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
the LECP1/LECP2 mode.
▶Click here for details.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Programless type (With stroke study) | LECP2 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 6 (Photo-coupler isolation) | 6 (Photo-coupler isolation) | 2 stroke end points, 12 intermediate points |
Step Motor Driver (Pulse Input Type) LECPA
Electric Actuators/Cylinders » Controllers/Drivers
-
・A driver that uses pulse signals to allow positioning at any position
The actuator can be controlled from the customers' positioning unit.
・Return-to-origin command signal
・With force limit function (Pushing force/Gripping force operations are available.)
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Pulse input type | LECPA | Step motor (Servo/24 VDC) | 24 VDC ±10% | 5 (Photo-coupler isolation) | 9 (Photo-coupler isolation) | ― |
Step Motor Controller JXCE1/91/P1/D1/L□/M1
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
-
・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
IO-Link, and CC-Link compatible
・Two types of operation command:
Step no. defined operation, Numerical data defined operation
・Transition wiring of communication cables
・Numerical monitoring available
・IO-Link communication can be performed.
・Controller with STO sub-function/JXC□F
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series | Compatible motor | Power supply voltage | Fieldbus |
---|---|---|---|
JXCE1 (Standard) JXCEF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherCAT™ |
JXC91 (Standard) JXC9F (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherNet/IP™ |
JXCP1 (Standard) JXCPF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | PROFINET |
JXCD1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | DeviceNet™ |
JXCL1 (Standard) JXCLF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | IO-Link |
JXCM1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | CC-Link |
Fieldbus-compatible Gateway (GW) Unit LEC-G
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products

-
・The LE□ series electric actuators are applicable to Fieldbus protocols.
・Conversion unit for Fieldbus network and LEC serial communication
・2 methods of operation:
Step data input, numerical data input
・Position, speed, and other values can be checked on the PLC.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series | Applicable fieldbus | Power supply voltage | Applicable controllers |
---|---|---|---|
LEC-G | CC-Link DeviceNet™ PROFIBUS DP EtherNet/IP™ | 24 VDC ±10% | LECA6 series |
AC Servo Motor Driver LECS
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: SSCNET III Compatible Products

-
・Pulse input type motor driver
・Compatible motor capacity: 100 W, 200 W, 400 W, 750 W
(Only the LECSB-T, LECSC-T, LECSS-T, and LECSN□-T support 750 W.)
・Compatible encoders:
Incremental type
Absolute type
・Servo adjustment using auto gain tuning
・With display setting function
・Positioning by up to 255 point tables
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Model | Compatible motor | Power supply voltage | Parallel input/output Input | Parallel input/output Output |
---|---|---|---|---|---|
Pulse input type (For incremental encoder) | LECSA | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | 6 | 4 |
Pulse input type (For absolute encoder) | LECSB | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | 10 | 6 |
CC-Link direct input type (For absolute encoder) | LECSC | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | ― | ― |
SSCNETⅢ type (For absolute encoder) | LECSS | AC servo motor (100/200/400 W) | 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) | ― | ― |
Pulse input type/ Positioning type (For absolute encoder) | LECSB-T | AC servo motor (100/200/400 /750W) | 200 to 240 VAC (50/60 Hz) | 10 | 6 |
CC-Link direct input type (For absolute encoder) | LECSC-T | AC servo motor (100/200/400/750W) | 200 to 230 VAC (50/60 Hz) | ― | ― |
SSCNETⅢ type/H type (For absolute encoder) | LECSS-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |
Network card type (For absolute encoder) | LECSN□-T | AC servo motor (100/200/400/750W) | 200 to 240 VAC (50/60 Hz) | ― | ― |
AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
-
・Position control, speed control, and torque control can be used.
・Control encoder: Absolute 20-bit encoder
(Resolution: 1048576 p/rev)
・Applicable Fieldbus protocol: MECHATROLINK-Ⅰ, MECHATROLINK-Ⅲ
*Click here for the setup software
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output |
---|---|---|---|---|---|
MECHATROLINK-Ⅱ type (For absolute encoder) | LECYM | AC servo motor (100/200/400 W) | 200 to 230 VAC (50/60 Hz) | 7 (Number of optional allocations) | 1 (Number of fixed allocations) 3 (Number of optional allocations) |
MECHATROLINK-Ⅲ type (For absolute encoder) | LECYU | AC servo motor (100/200/400 W) | 200 to 230 VAC (50/60 Hz) | 7 (Number of optional allocations) | 1 (Number of fixed allocations) 3 (Number of optional allocations) |