Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Automatic Doors ⁄ Transfer Equipment » Electric Actuators »
Rod Type ⁄ Guide Rod Type
Automatic Doors ⁄ Transfer Equipment
Electric Actuators Rod Type ⁄ Guide Rod Type
Electric Actuator/Rod Type, Motor Top/Parallel Type LEY
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
-
LEY Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Long stroke: Max. 500 mm
・Direct mounting: 3 directions, Bracket mounting: 3 types
・Auto switch can be mounted.
・Speed control/Positioning: Max. 64 points
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece,
etc.
・Positioning repeatability: ±0.02 mm or less
・Dust-tight/Water-jet-proof (IP65)
LEY Series AC Servo Motor
・High output motor (100/200/400 W/750W)
・Improved high speed transfer ability
・High acceleration compatible (5000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.02 mm or less
・Dust-tight/Water-jet-proof (IP65 equivalent)
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEY16 | 30 to 300 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEY25 | 30 to 400 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEY32 | 30 to 500 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEY40 | 30 to 500 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEY16A | 30 to 300 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEY25A | 30 to 400 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEY25□S | 30 to 400 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEY32□S | 30 to 500 | Max. 588 | Max. 1200 | 5,10,20 |
AC servo motor | LEY63□S | 100 to 800 | Max. 3343 | Max. 1000 | 5 (2.86),5,10,20 |
AC servo motor | LEY100 | 100 to 1000 | MAX.12000 | MAX.500 | 2,3.3,10 |
Electric Actuator/Rod Type, In-line Motor Type LEY□D
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
-
LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy
・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
・Compatible with sliding bearings and ball bushing bearings
Compatible with moment load and stopper (sliding bearings)
・Speed control/Positioning: Max. 64 points
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
LEYG Series AC Servo Motor
・High output motor (100/200 W/400W/750W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Compatible drivers: LECS, LECYm
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEY16D | 30 to 300 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEY25D | 30 to 300 | Max. 452 | Max. 500 | 2.5, 5, 10 |
Step motor (Servo/24 VDC) | LEY32D | 30 to 500 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEY40D | 30 to 500 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEY16D | 50 to 300 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEY25D | 50 to 400 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEY25D | 30 to 400 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEY32D | 30 to 500 | Max. 736 | Max. 1000 | 4,8,16 |
AC servo motor | LEY63D | 100 to 800 | Max. 1910 | Max. 1000 | 5,10,20 |
AC servo motor | LEY100D | 100 to 1000 | Max. 12000 | Max. 500 | 10 |
Electric Actuator/Guide Rod Type, Motor Top Mounting Type LEYG
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
-
LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy
・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
・Compatible with sliding bearings and ball bushing bearings
Compatible with moment load and stopper (sliding bearings)
・Speed control/Positioning: Max. 64 points
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
LEYG Series AC Servo Motor
・High output motor (100/200 W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEYG16 | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEYG25 | 30 to 300 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEYG32 | 30 to 300 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEYG40 | 30 to 300 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEYG16A | 30 to 200 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEYG25A | 30 to 300 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEYG25□S | 30 to 300 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEYG32□S | 30 to 300 | Max. 588 | Max. 1200 | 5,10,20 |
Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
-
Series LEYG Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy.
・Lateral end load: 5 times more (compared with rod type, size 25 and 100 stroke)
・Compatible with sliding bearing and ball bushing bearing.
Compatible with moment load and stopper (sliding bearing).
・Speed control/Positioning: Max. 64 points
・Positioning and pushing control can be selected.
Possible to hold the actuator when pushing the rod to a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
Series LEY AC Servo Motor
・High output motor (100/200 W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5,000mm/s2)
・Pulse input type
・With internal absolute encoder
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Spec. | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEYG16D | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEYG25D | 30 to 200 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEYG32D | 30 to 200 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEYG40D | 30 to 200 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEYG16DA | 30 to 200 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEYG25DA | 30 to 300 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEYG25DS | 30 to 300 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEYG32DS | 30 to 300 | Max. 736 | Max. 1000 | 4,8,16 |