Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Automatic Doors ? Transfer Equipment » Air Cylinders »
Standard Air Cylinders
Automatic Doors ⁄ Transfer Equipment
Air Cylinders Standard Air Cylinders
Air Cylinder JMB/JMDB
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving
・Overall length shortened by 27 mm
・Weight reduced by up to 36% (1.56 kg → 1.00 kg)
・ Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.
・Reduces labor time
Air cushion adjustment is not required due to the non-adjustable air cushion.
・With auto switch (JMDB series: JMDB)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JMDB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
NAAMS Standards Compliant Power Clamp Cylinder
CKZ3N-X2742A/X2568□
Air Cylinders » Clamp Cylinders-
・Weight reduced by up to 38%
Aluminum body with greatly reduced weight
Suitable for robot material handling
・Simple switch adjustment greatly reduces work hours
Switch can be adjusted easily when changing the arm opening angle.
・High clamping force: 4000 N
・Metal switch cassette cover (Option)
Protects switch cassette from unexpected impact
・A model with a manually operated handle (lock specification) is available.
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ3N-X2742A (Base type) | 15º,30º,45º, 60º,75º,90º,105º,120º,135º | TURCK/P&F | 50,63 |
CKZ3N-X2568□ (With manually operated handle) | 15º,30º,45º, 60º,75º,90º,105º,120º | TURCK/P&F | 50,63 |