Product Information »
Specialized Products for General Use
All Product
Rotary Actuators/Air Grippers (20 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Rotary Actuator | Rotary Actuator,Single Vane Type | MDSUB*-01-150~159 | Rotation angles can be selected in the range of 15° to 165°in increments 15°. |
Rotary Actuator | Rotary Actuator | CRA1 | 0-rings (Material:NBR) installed on both side of rotary actuator shafts keep liquid from entering. |
Rotary Actuator | Vane Type Rotary Actuator | CRB1 , CDRB1 | Rotation angle is available in the range of 15 to 240deg in the increments of 15deg from the start of rotation. Start of rotation can be changed. |
Rotary Actuator | Vane Type Rotary Actuator | CRB1 , CDRB1 | Rotation angle is available in the range of 15 to 150deg in the increments of 15deg from the start of rotation. Start of rotation can be changed. |
Rotary Actuator | Vane Type Rotary Actuator | CRB1 , CDRB1 |
Rotation angle is available in the range of 15 to 195deg in the increments of 15deg from the start of rotation. Start of rotation can be changed. |
Rotary Actuator | High Precision Rotary Table(Additional rotation angles and variations) | MSUA |
Additional rotation angle available based on the application. Adjustable rotation angles are available from 15deg up to 165deg in 15deg increments. |
Air Gripper | Parallel Type Air Gripper- One of the fingers is stationary- Built-in needle valve for finger speed control | MHZ2 | One of the fingers is stationaryBuilt-in needle valve for finger speed control |
Air Gripper | Long-Stroke Parallel Type Air Gripper (with improved centering accuracy) | MHZL2-10C-X3457A , MHZL2-10S-X3459A | Centering accuracy is greatly improved. |
Air Gripper | Rotary Gripper (Additional rotation angles) | MRHQ20 / 25-X101 | Additional rotation angles available based on the application.Additional gripper bore sizes of φ20 and 25 nowreleased. |
Air Gripper | Parallel Style Air Gripper Long Stroke with Dust Cover (Single Action) | MHZL2-10SF-X3361 | Improved environmental resistance.Improved environmental resistance. |