Product Information »
Specialized Products for General Use
All Product
High Vacuum Equipment (6 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
High Vacuum Equipment | High Vacuum Angle Valve Stainless Body | XMB-50 |
N.O. specification Body material SCS13 Integrated construction of precision casting without accumulating gas |
High Vacuum Equipment | High Vacuum Angle Valve with Heat-Resistant Solid State Auto Switch | XLD-40**-F7NJ |
With heat-resistant solid state auto switch, for detecting the position open/close of valve(Operating temperature range:5 to 150°C) Various seals can be selected(O-ring) |
High Vacuum Equipment | High Vacuum Angle Valve | XLB-40 | N.O. specification(Only N.C. type for Series XLA) |
High Vacuum Equipment | High Vacuum Angle Valve | XLB-25 | N.O. specification(Only N.C. type for Series XLA) |
High Vacuum Equipment | High Vacuum Angle Valve with Heat-Resistant Solid State Auto Switch | XLA-40**-F7NJ |
With heat-resistant solid state auto switch, for detecting the position open/close of valve(Operating temperature range:5 to 150°C) Various seals can be selected.(O-ring) |
High Vacuum Equipment | High Vacuum Angle Valve with Heat-Resistant Solid State Auto Switch | XLA-25**-F7NJ |
With heat-resistant solid state auto switch, for detecting the position open/close of valve(Operating temperature range:5 to 150°C) Various seals can be selected.(O-ring) |