Product Information »
Specialized Products for General Use
All Product
Process Valves (12 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Pulse Blowing Valve | Pulse Blowing Valve | AXTS040□-□□-X2 | The peak pressure of repeatedly colliding air permits efficient blowing. |
Coolant Valve | Coolant Valve: Aluminum Manifold | SGC221-X510 SGC321-X510 |
Lightweight: 3.1kg It is possible to save space and reduce piping labor/piping materials! |
2 Port Valves for General Purpose Fluid Control | Process Valve | VNB*-X128 | Structured to prevent fluid leakage to the piston chamber! |
2/3 Port Valves for Special Purpose | 2 Port Air Operated Valve Diaphragm Type | LVMA11-M5-X1 |
Ultra compact body Diaphragm type,2-port air operated valve for special fluid Low vacuum specifications Materials used for wetted parts |
Chemical Valve | Air Operated Valve with Limit Switch | LVA20-02-C-X33 , LVA30-03-C-X22 | Air operated valve equipped with limit switch for the confirmation of opening and closing |
Chemical Valve | Air Operated Valve Diaphragm Type | LVA220-01-A-X39 |
Diaphragm type of high purity chemical valve 4-position 3-port air operated valve Vacuum specifications SUS316 Body Materials used for wetted parts,Diaphragm→PTFE,Body→SUS316 |
Chemical Valve | Air Operated Valve Diaphragm Type with Indicator | LVA400-04N-4-X2 |
Diaphragm type of High Purity Chemical Valve 4-position 3-port air operated valve With indicator Port size(NPT1/2) Materials used for wetted parts,Diaphragm→PTFE,Body→PTFE |
Chemical Valve | Air Operated Valve Diaphragm Type | LVA200-01-A-x46 |
Diaphragm type of high purity chemical valve 4-position 3-port air operated valve Vacuum specifications SUS316 body tube studs type Materials used for wetted parts,Diaphragm:PTFE,Body:SUS316 |
Chemical Valve | Air Operated High Purity Chemical Valve Unit Type | LVC | The mounting holes of end plate are within the body dimensions to reduce mounting space |
Chemical Valve | Diaphragm Type Air Operated Valve | LVA200-01-C-X22 |
Diaphragm type air operated high purity chemical valve (4 -position 3- port)Parts that come in contact with the working fluid (diaphragm and body) are made of PTFE (polytetrafluoroethylene). Space-saving design with mounting brackets. |