Product Information »
Specialized Products for General Use
All Product
Switches/Sensors (10 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Flow Switch |
3-Color Display Digital Flow Switch for Water (Compression Fitting Type) |
PF3W7-X365 | Allows for the use of fluorinated fluids as EPDM is used as the seal material |
Sensor | Load sensor | XT477-3-X1 |
Sensing loads with air Possible to output a pneumatic pressure signal proportional to the load All air balancing system : Example of circuit diagram |
Flow sensor | Flow sensor | PFMV505-1-X502 |
Flow range: 0 to 0.1 L/min Compatible with voltage monitor, PFMV3 (displays voltage only) |
Flow Switch | Digital Flow Switch | PF3W7**-U16-A-M-X153 | 4 and 16 liters/min types Available with polyvinyl chloride piping. |
Flow Switch | Digital Flow Switch | PF3W-*-*-***-X150 | Double seal type |
Digital Pressure Switch | 36 mm² square panel mount adapter for digital pressure switch | ZS-38-E / ZS-38-F / ZS-24-03 | A Z/ISE30A series digital pressure switch can be mounted to a 36 mm² square panel. |
Digital Pressure Switch | Digital Pressure Switch | ZSE80F | Different rated pressure range -100kPa to 300kPa |
Digital Pressure Switch | Low Differential Pressure Sensor | PSE550-X501 / -X502 / -X505 |
Rated differential pressure range,nonstandard specifications:-X501:0 to 500Pa (0.5kPa),-X502:0 to 1000Pa (1kPa),-X505:0 to 5000Pa (5kPa) Comply with overseas standards:CE, UL (CSA), RoHS |
Flow Switch | Digital Flow Switch/Wide range type | PF2A7*H-*-X795 | Expansion of flow rate measurement range. |
Pressure Sensor | Muiti-Channel Controller for Detecting Differential Pressure | PSE200-(M)-X101 |
Display differential pressure detected by 2 pressure sensors. A single controller can monitor 2 types of differential pressure. CE Marked |