Product Information »
Specialized Products for General Use
All Product
Flow Control Equipment (16 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Speed Controller | Large Flow Speed Controller | AS3201F-01-□□SA-X778 | Max. flow rate: 1000L/min (ANR) |
Speed Controller |
Speed Controller/In-line Type Stainless Steel 316and Special Temperature Environment (-45°C) Specifications |
AS2000-N02-X800 AS3000-N03-X800 AS4000-N04-X800 |
Improved environmental resistance -External/Internal parts material: All stainless steel 316 -Ambient and fluid temperature:-45 to 80°C -NACE International Standards compllant |
Flow Control Equipment | Check valve for steam | AXT1274AX8/AXT1274AX54 | Usable to prevent steam backflow |
Speed Controller | Speed Controller / In-line Type | AS*000-*-*-X750 |
Improved environmental resistance - All metal exterior - Body surface coated with epoxy resin - Changeable seal material per temperature spec |
Speed Controller | Speed Controller | ASP/ASV/AS-X40 | Special combinations of tubing outer dimensions and port sizes available |
Speed Controller | Speed Controller with Pilot Check Valve with One-touch Fitting M5 Type | ASP330F-M5-04-X413 | Realizes momentary intermediate stoppage of a cylinder and able to adjust speed control of it. |
Flow Control Equipment/Related Equipment | Pilot Operated Check Valve | ASP-X369 XTO |
Drop prevention of cylinders and circuit configuration for temporary intermediate or emergency stops |
Flow Control Equipment | Speed Exhaust Controller/In-line Type | INA-14-462 , INA-14-502 | Integrated inline-type quick exhaust valve + exhaust throttle valve. |
Speed Controller | Speed Controller with Pilot Check Valve | ASP*30F-*-*-X352 |
With a residual pressure release valve Pilot air piping: G thread specification Cylinder piping: UNI thread specification |
Speed Controller | Heat Resistant Elbow Style Speed Controller | AS3200-03-X370 , AS4200-04-X370 |
Heat resistant(Max.80°C) Seal part (U-packing、O ring) quality of the material : Fluoro rubber Grease : Fluorine system grease |