Product Information »
Specialized Products for General Use
All Product
Air Preparation Equipment (8 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Clean Air Module | Clean Air Module | LLB1-X100 | Compact with reduced installation labor |
Air Preparation Filters |
Water Separator Element-less specification |
AF20/30/40-□□□-□-A-X2729 | The element-less specification eliminates the need for replacement. |
Air reservoir | Air reservoir | CG1*-*-*-X2774 | Compact size / small volume air reservoir, it can be used to stabilize unstable air pressure as simplified air accumulator. |
Refrigerated Air Dryer | Externally Mounted Small Refrigerated Air Dryer Auto Drain | IDF1E/2E/3E-10-X459 | Auto drain externally attached for easy maintenance! |
Refrigerated Air Dryer | Refrigerated Air Dryer with Terminal Block for Outputting Operation Status or Error Signals | IDF2E-10-X128 | Possible to output operation status (start or stop) or error signal, and provide feed back to user's system |
Refrigerated Air Dryer | Refrigerated Air Dryer | IDF/U-X118 | Auto drain normally closed complian |
Air Preparation Equipment | Membrane Air Dryer | IDG100SA-04□-X471 |
Achieved a double flow rate of 300 L/min. (at outlet atmospheric dew point of -60oC) Achieved a dew point of -70oC (at outlet air flow rate of 150 L/min.) |
Air Preparation Filters | Auto Drain Valve(Bore size:Rc1/4、3/8、1/2) | AD-T1-02~04(-2 , -8) |
Drainage is discharged automatically. Horizontal piping extraction |