Product Information »
Specialized Products for General Use
All Product
Vacuum Equipment (15 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Vacuum Unit |
Vacuum Ejector: Grease-free Release Flow Path Specification |
ZK2-X215 | Prevents grease from splashing onto workpieces due to release air |
Vacuum Unit | Fieldbus-compatible Vacuum Unit | ZZK2-X198 | Applicable to 6 types of communication networks |
Vacuum Pad | Through piping adapter | ZP-654-Y2/Y3 | Reduced hours and space with crossover piping between pads |
Vacuum Pad | Markless Pad for Thin Plate | ZP-697 | Prevention of workpiece deformation during adsorption |
Vacuum Flow |
Vacuum Flow (Vacuum Pressure:-22kPa) |
ZH10-B-X249 | Vacuum Pressure -22kPa (Comparison with ZH10‐X185 3.6 times) |
Cyclone Filter for Vacuum | Cyclone Filter for Vacuum | AF-T17 | Able to capture 90% or more of solid powder with a specific gravity of 2.1 with the cyclone effect. |
Regulator | Vacuum Regulator | IRV20 | This is an introduction for special options which may be used for various applications. |
Regulator | Vacuum Regulator | IRV10 | This is an introduction for special options which may be used for various applications. |
Vacuum Pad | Vacuum Pad for Soft Film | ZP-606-25CS0J20 | Reduction of wrinkles made on thin workpieces, such as film or vinyl, during adsorption |
Vacuum Unit | Compact Vacuum Unit | ZZB*-*-X116 | SI unit manifold compatible with CC-Link (fieldbus) |