Product Information »
Specialized Products for General Use
All Product
Rotary Actuators/Air Grippers (20 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Air Gripper | Environment-resistant 3-Finger Air Gripper | MHS3-32D-X6708□ MHS3-63D-X6708□ |
Improved durability in environments with dust and water splashing |
Rotary Actuator |
Rotary Gripper (Shaft Specification) |
MRHQ10 to 25D-360□X-□-X600 MRHQ25D-360-DIU00111-□ |
The motor can be connected to the mounting shaft. |
Air Gripper | Coolant-resistant Air Gripper | MHZJ2-32D-X6544 | Increased resistance to splashing coolant |
Air Gripper | 3-Position Air Gripper | MHZL2-16D-X6770 MHZL2-20D-X6770 |
Intermediate stops of the opening / closing stroke are possible. |
Air Gripper | Rotary Gripper (Changed starting point of rotation) | MRHQ10~25-*SX-*ー*-X103 | Starting point of rotation is rotated 90? in relation to the piping port surface. |
Air Gripper | Rotary Gripper (Additional rotation angles) | MRHQ10~25-*SX-*-*-X101 | Additional rotation angles available based on the application. |
Air Gripper | Compliance unit | MA210-H3-*-X492 , MA210-H3-*-X493 |
Adjustment manpower is reduced by automatically adjusting the decentering that occurs at parts assembly. Reduces increasing costs with accuracy improvement of theequipment. |
Rotary Actuator | 3-Position Rotary Table | MSZB-X1 / -X2 / -X3-X4 |
3-stop positions(Rotation angle:0°90° and 180°) Equipped with external absorber.Two types (high-energy type and low energy-type) are available. |
Rotary Actuator | Rotary Actuator | MSUB*-X150 , MSUB*-X152 |
Rotation angles can be selected in the range of 15 ° to 165°in increments of 15°. Single vane:15° to 75°(-X150),105° to 165°(-X152),Double vane:15° to 75°(-X150) |
Rotary Actuator | Rotary Actuator,Double Vane Type | MDSUB*-01-250~254 | Rotation angles can be selected in the range of 15°to 75°in increments of 15°. |