-
New Products
Product Information »
New Products



Vacuum Gripper Unit for Collaborative Robots
for the FANUC CORPORATION CRX Series
ZXP7□21-X1 Updated Apr-21
for the FANUC CORPORATION CRX Series
ZXP7□21-X1 Updated Apr-21
- Plug and Play configuration for immediate use
- FANUC CRX plug-in software
- Operate by simply connecting 1 compressed air supply tube and
an electrical wiring M8 connector. - Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Standards: Conforming to ISO 9409-1-50-4-M6

Product Features
■Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
■Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
■Standards: Conforming to ISO 9409-1-50-4-M6
■FANUC CRX Plug-in Software
■FANUC CRX Plug-in Software
Easy programming
By using SMC’s vacuum gripper plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed.
The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
* Please download the CRX plug-in software from the SMC website, and save it to a USB memory.