-
New Products
Product Information »
New Products



Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing
TRBU-X259 Updated Feb-21
FR 2-Layer Soft Polyurethane Tubing
TRBU-X259 Updated Feb-21
- Peeling of the outer layer not required to connect fittings
Reduced labor time, Improved workability - Improved flexibility (Compared with the TRBU)
- Lightweight and compact
Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805) - Suitable for air and water piping in environments where spot welding spatter may be a problem
- Increased flow rate due to I.D. expansion: Max. 69% improvement
(Comparison between the TRBU1208 and the TRBU1210-X259)

Product Features
■Peeling of the outer layer not required to connect fittings