-
New Products
Product Information »
New Products



Stopper Cylinder
ø16, ø20, ø32, ø40, ø50
RSQ Series Updated Dec-17
ø16, ø20, ø32, ø40, ø50
RSQ Series Updated Dec-17
- Various rod end configurations:10 types
Shape can be selected to suit the intended application. - The new body allows for auto switch mounting on 4 faces.
Mounting brackets are not required. Compact auto switches are mountable. - Lever type rod end selected according to applications
- Easy replacement of shock absorbers
- Three types of mounting
Rod end tapped, Head end tapped, Through-hole

Product Features
■Additional variations now include the option to have a female rod end on the “round bar type” and the “chamfered type”. : 8 types → 10 types
■The new body allows for auto switch mounting on 4 faces.