New Products



ø6, ø8, ø12, ø16, ø20, ø25
MXQ Series Updated Apr-17
- The centralized adjuster of the functional option is available as standard.[New]
- Made to order options have been added.[New]
- Reduced in height: 10% reduction (27 mm, Current model: 30 mm)
- Product weight: 22% reduction (298 g, Current model: 380 g)
- Allowable kinetic energy: 64% improvement (0.09 J, Current model: 0.055 J)

Reduced in height: 10% reduction (27 mm reduction, Current model: 30 mm)
Product weight: 22% reduction (298 g, Current model: 380 g)
Allowable kinetic energy: 64% improvement (0.09 J, Current model: 0.055 J)
∗ Comparison between the double-ported type and the current MXQ12-30 (without adjuster)

Select the best actuator with guide according to the application.


Table configuration for better function and easier maintenance

The mounting dimensions are equivalent to the current MXQ series.

Various stroke adjusters (Option)

Compact auto switch is now available.
・Reed auto switch: D-A9□, D-A9□V
・Solid state auto switch: D-M9□(A), D-M9□W

Made to order options have been added. New
・Dual stroke specification
・Side adjuster specification
・Combined use of shock absorber + metal stopper, etc.