-
New Products
Product Information »
New Products


Magnet Gripper
for Collaborative Robots
MHM-X7400A-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series Updated May-21
for Collaborative Robots
MHM-X7400A-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series Updated May-21
- Attracts and holds heavy objects with a magnet
- Supports workpieces with holes and uneven surfaces
- Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm) - Continues to hold workpieces even when the air is shut off
- Operate by simply connecting 1 air supply tube and
an electrical wiring M12connector. - Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Product Features
■Attracts and holds heavy objects with a magnet
■Supports workpieces with holes and uneven surfaces
■Compact with high holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
■Continues to hold workpieces even when the air is shut off
■Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
■Integrated solenoid valve, auto switch, and piston speed adjustment mechanism