-
New Products
Product Information »
New Products


Magnet Gripper
for Collaborative Robots
MHM-X7400A-CRX
for the FANUC CORPORATION CRX Series
Updated May-21
for Collaborative Robots
MHM-X7400A-CRX
for the FANUC CORPORATION CRX Series
Updated May-21
- Plug and Play configuration for immediate use
- FANUC CRX plug-in software
- Attracts and holds heavy objects with a magnet
- Supports workpieces with holes and uneven surfaces
- Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm) - Continues to hold workpieces even when the air is shut off
- Operate by simply connecting 1 air supply tube and
an electrical wiring M8connector. - Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Product Features
■Attracts and holds heavy objects with a magnet
■Supports workpieces with holes and uneven surfaces
■Compact with high holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
■Continues to hold workpieces even when the air is shut off
■Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
■Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
■FANUC CRX plug-in software
■Characteristics
Holding force
The holding force graph shows the theoretical value for low-carbon steel plates.
Holding forces vary depending on the material and shape of the workpiece. Please perform a holding test while referring to the value selected based on the graph.
■FANUC CRX Plug-in Software
Easy programming
By using SMC’s magnet gripper unit plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed.
The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
∗ Please download the CRX plug-in software from the SMC website, and save it to a USB memory.