-
New Products
Product Information »
New Products



Electric Actuator
Slide Table/High Precision Type
LESYH Series Updated Jul-21
Slide Table/High Precision Type
LESYH Series Updated Jul-21
- Improved positioning repeatability due to the adoption of a ball screw drive.
Positioning repeatability: ±0.01 mm - Lost motion: 0.1 mm or less
- Increased vertical work load: 5 times or more
- Motorless type
Can be used with your current motor and driver !

Product Features
■Improved positioning repeatability due to the adoption of a ball screw drive. Positioning repeatability: ±0.01 mm
■Lost motion: 0.1 mm or less
■Battery-less absolute encoder type: Restart from the last stop position is possible after recovery of the power supply.
Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.