-
New Products
Product Information »
New Products



Air Gripper Unit
for Collaborative Robots
JMHZ2-X7400B-CRX
for the FANUC CORPORATION CRX Series Updated May-21
for Collaborative Robots
JMHZ2-X7400B-CRX
for the FANUC CORPORATION CRX Series Updated May-21
- Plug and Play configuration for immediate use
- FANUC CRX plug-in software: Easy programming
- Compact, lightweight product with high gripping force due to air operation
- High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision - Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
- Integrated solenoid valve, speed adjustment mechanism, and auto switch
- A split protective cover for easy air gripper maintenance

Product Features
■Compact, lightweight product with high gripping force due to air operation
■An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used.
Higher rigidity (Compared with the same size of the existing MHZ2)
■Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
■Integrated solenoid valve, speed adjustment mechanism, and auto switch
■FANUC CRX Plug-in Software
■A split protective cover for easy air gripper maintenance
Allows you to maintain the air gripper without removing the user-specific attachment
■FANUC CRX Plug-in Software
Easy programming
By using SMC's air gripper unit plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed.
The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
* Please download the CRX plug-in software from the SMC website, and save it to a USB memory.