-
New Products
Product Information »
New Products



Compact Guide Cylinder
ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63
Series JMGP Updated Feb-17
ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63
Series JMGP Updated Feb-17
- Bore sizes ø80, ø100 added. [New]
- Port thread types NPT, G added. [New]
- Compact/Shortened overall length: 30.5mm, Shortened height: 16 mm
- Weight up to 69% lighter (0.32 kg → 0.1 kg)
- 3 mounting options
Top mounting, Bottom mounting, Bottom mounting - Piping is possible in 4 directions.
- The solid state auto switch D-M9□ is mountable.
- Suitable for pushing, lifting or clamping in a transfer line.

Product Features