-
New Products
Product Information »
New Products



Air Cylinder
ø45, ø56, ø67, ø85
JMB Series Updated Jun-21
ø45, ø56, ø67, ø85
JMB Series Updated Jun-21
- A foot type and a flange type have been added. [New]
- Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving - Overall length shortened by 27 mm
- Weight reduced by up to 36% (1.56 kg → 1.00 kg)
- Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.

Product Features
■Reduces labor time
・Air cushion adjustment is not required due to the non-adjustable air cushion.
・The built-in rubber bumper reduces the metal noise that occurs when the piston stops.