-
New Products
Product Information »
New Products



Compact Cylinder
ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100
JCQ Series Updated Jun-21
ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100
JCQ Series Updated Jun-21
- An axial foot type and a flange type have been added. (ø32 to ø100)[New]
- Compact: Overall length shortened by 6.5 mm, Width shortened by 6 mm, Height shortened by 4 mm
- Weight: Max. 46% lighter (382 g → 204 g)
- Volume: Max. 40% reduction
- With auto switch (JCDQ Series: JCDQ)

Product Features