-
New Products
Product Information »
New Products

Power Clamp Cylinder/Compact Type
ø25, ø32
CKZT-X2797, X3064/X2798□, X3174□ Updated May-17
ø25, ø32
CKZT-X2797, X3064/X2798□, X3174□ Updated May-17
- Lightweight Weight : 580 g (ø25, Rubber cover)
- Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°, Rubber cover)
- Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
- Force amplification with a toggle mechanism and lock function
- Spatter-proof construction
- Equipped with a proximity switch that can be used in welding magnetic fields
- A model with a manually operated handle is available.
- Selectable rubber or metal cover
Product Features
■Uses a toggle mechanism for force amplification and toggle locking
Can hold a clamped state when supply pressure drops or residual pressure is released
■Spatter-proof construction
Fully closed structure prevents the intrusion of weld spatter
■Equipped with a magnetic field resistant proximity switch for use in welding environments