-
New Products
Product Information »
New Products


Power Clamp Cylinder
CKZ3T-X2734/-X2568□ Updated Aug-17
CKZ3T-X2734/-X2568□ Updated Aug-17
- Simple switch adjustment greatly reduces work hours
Switch can be adjusted easily when changing the arm opening angle. - With metal switch cassette cover
- Weight reduced by up to 39%
- High clamping force 4000 N
- Spatter proof construction
- Select from two types of top cover
- A model with a manually operated handle

Product Features
■Simple switch adjustment greatly reduces work hours
Switch can be adjusted easily when changing the arm opening angle.
Switch can be adjusted easily when changing the arm opening angle.

■High clamping force 4000 N
(ø63, Arm length: 100 mm, 0.5 MPa pressure)
■Spatter proof construction
Fully closed structure prevents intrusion of spatter
■Select from two types of top cover
- Rubber cover: Rounded design reduces accumulation of welding spatter
Equivalent to UL94 standard V0: Flame resistant - Metal cover : Suitable for arc welding lines,
Protects the cylinder from unexpected external impact