-
New Products
Product Information »
New Products
Pulse Blow Valve
AXTS040□-□□-X2
Updated Dec-20
- The peak pressure of repeatedly colliding air permits efficient blowing.
- Air consumption: Reduced by 50% or more
- Control for pulse generation is not required.
Pulse blow can be used by simply supplying air.
Product Features
■The peak pressure of repeatedly colliding air permits efficient blowing.
■Control for pulse generation is not required.
Pulse blow can be used by simply supplying air.
■Long service life (200 million cycles or more)
■ON/OFF time adjustable individually
■Operating pressure range: 0.2 to 1.0 MPa
■Flow rate characteristics