Static Neutralization Equipment
» Bar Type/Ionizer Series IZS40/41/42 - Specifications/Dimensions

- Features
- Specifications/Dimensions
- Models and Functions
- Application Examples
- Catalogs/CAD/Instruction Manuals
|Specifications
| Ionizer model | IZS40 | IZS41-□□(NPN) | IZS41-□□P(PNP) | IZS42-□□(NPN) | IZS42-□□P(PNP) | |
|---|---|---|---|---|---|---|
| Ion generation method | Corona discharge type | |||||
| Method of applying voltage | AC、DC | AC, Sensing AC,DC | Dual AC | |||
| Applied voltage | ±7,000V | ±6,000V | ||||
| Ion balanceNote) | ±30V | |||||
| Air purge | Fluid | Air (Clean dry air) | ||||
| Operating pressure | 0.5MPa or less | |||||
| Proof pressure | 0.7MPa | |||||
| Connecting tube O.D. | ø6, ø8, ø10 | |||||
| Current consumption | 330mA or less | 440 mA or less (Sensing AC, Automatic run/Manual run: 480 mA or less) |
700 mA or less (Automatic run/Manual run: 740 mA or less) |
|||
| Power supply voltage | 24 VDC ±10% (100 to 240 VAC: AC adapter option) | |||||
| Power supply voltage in a transition wiring | ― | DC24V~DC26.4V | ||||
| Input signal | Discharge stop signal | ― | Connected to GND Voltage range: 5 VDC or less Current consumption: 5 mA or less |
Connected to +24 V Voltage range: 19 VDC to power supply voltage Current consumption: 5 mA or less |
Connected to GND Voltage range: 5 VDC or less Current consumption: 5 mA or less |
Connected to +24 V Voltage range: 19 VDC to power supply voltage Current consumption: 5 mA or less |
| Electrode contamination detection signal |
||||||
| Output signal | Maintenance signal | ― | Max. load current: 100 mA Residual voltage 1 V or less (Load current at 100 mA) Max. applied voltage: 26.4 VDC |
Max. load current: 100 mA Residual voltage 1 V or less (Load current at 100 mA) |
Max. load current: 100 mA Residual voltage 1 V or less (Load current at 100 mA) Max. applied voltage: 26.4 VDC |
Max. load current: 100 mA Residual voltage 1 V or less (Load current at 100 mA) |
| Error signal | ||||||
| Function | Incorrect high voltage ion discharge detection (Ion discharge stops during detection) |
Ion balance control with the built-in sensor, electrode contamination detection, incorrect high voltage ion discharge detection (stops discharge during detection), ion discharge stop input, transition wiring, remote controller (sold separately), external sensor connection |
||||
| Effective de-ionizing distance | 50 to 2000 mm | 50 to 2000 mm (Sensing AC mode: 200 to 2000 mm, Manual run/Automatic run: 100 to 2000 mm) |
50 to 2000 mm (Manual run/Automatic run: 100 to 2000 mm) |
|||
| Ambient and fluid temperature | 0 to 40℃ | |||||
| Ambient humidity | 35 to 80% Rh (with no condensation) | |||||
| Material | Ionizer cover: ABS, Electrode cartridge: PBT, Electrode needle: Tungsten, Single crystal silicon | |||||
| Impact resistance | 100m/s2 | |||||
| Standards/Directive | CE (EMC Directive: 2004/108/EC) | |||||
Note) When the air purge is performed between a charged object and an ionizer at a distance of 300 mm
Number of electrode cartridges/Bar weight
| バー長さ記号 | 340 | 400 | 460 | 580 | 640 | 820 | 1120 | 1300 | 1600 | 1900 | 2320 | 2500 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Number of electrode cartridges | 5 | 6 | 7 | 9 | 10 | 13 | 18 | 21 | 26 | 31 | 38 | 41 | |
| Weight (g) | IZS40 | 590 | 640 | 690 | 790 | 830 | 980 | 1220 | 1360 | 1600 | 1840 | 2170 | 2320 |
| IZS41 | 740 | 790 | 840 | 940 | 980 | 1130 | 1370 | 1510 | 1750 | 1990 | 2320 | 2470 | |
| IZS42 | 860 | 910 | 960 | 1060 | 1100 | 1250 | 1490 | 1630 | 1870 | 2110 | 2440 | 2590 | |
External sensor
| Sensor model | IZS31-DF(Feedback sensor) | IZS31-DG(Auto balance sensor) [High accuracy type] |
|---|---|---|
| Ambient temperature | 0 to 50°C | |
| Ambient humidity | 35 to 80% Rh (with no condensation) | |
| Case material | ABS | ABS, Stainless steel |
| Impact resistance | 100m/s2 | |
| Weight | 200 g (including cable weight) | 220 g (including cable weight) |
| Installation distance | 10 to 50 mm (Recommended) | ― |
| Standards/Directive | CE, UL, CSA | |
AC adapter (Sold separately)
| Model | IZF10-CG□, IZS41-CG□ |
|---|---|
| Input voltage | 100 VAC to 240 VAC, 50/60 Hz |
| Output current | 1A |
| Ambient temperature | 0 to 40°C |
| Ambient humidity | 35 to 65% Rh (with no condensation) |
| Weight | 220g |
| Standards/Directive | CE, UL, CSA |
Remote controller (Sold separately)
| Model | IZS41-RC |
|---|---|
| Type | Infrared ray type |
| Transmission capacity | 5mNote 1) |
| Power supply | 2 AAA sized batteries (sold separately)Note 2) |
| Ambient temperature | 0 to 45°C |
| Ambient humidity | 35 to 80% Rh (with no condensation) |
| Weight | 33 g (excluding dry cell batteries) |
| Standards/Directive | CE |
Note 1) Varies depending on the operating conditions and environment.
Note 2) Batteries are not supplied.
Note 3) Refer to the operation manual for handling of the remote controller.
|Dimensions
Ionizer / IZS40
Ionizer / IZS41,42


