产品目录

产品信息 »  产品目录  » 符合ISO规格的产品  » 电磁阀

电磁阀

5通电磁阀/ 符合ISO规格 VQ7-6/7-8

    ・符合ISO规格的阀。
    ・集装型号:VV71,VV72
    ・可对应隔板型减压阀
系列流量特性
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
流量特性
4/2→5/3(A/B→EA/EB)
b
流量特性
4/2→5/3(A/B→EA/EB)
Cv
气缸驱动
尺寸
消耗功率(W)
VQ7-66.00.111.4φ1001.0
VQ7-8130.273.3φ1401.0

产品特点

■Conforms to ISO standard 5599/I

Interface conforms to ISO standard Size 1 (VQ7-6) and Size 2 (VQ7-8).

■Enclosure IP65 compliant Dusttight/Low jetproof type


■A wide variety of manifold options

Manifolds can be configured with a wide range of interface options to meet a variety of application requirements.

■Lighter weight

Size 1 (3 position) 0.48 kg ···24% less*
Size 2 (3 position) 0.75 kg ···15% less*

*Compared with previous series

■Space-saving profile

Installation space······13% reduction*
Installation volume···· 10% reduction*

*Compared with previous series

■Choice of metal or rubber seal increases compatibility with various operating and environmental conditions.

Go Top