产品目录

产品信息 »  产品目录  » 消音器/排气洁净器/气枪/压力计  » 排气洁净器

排气洁净器

洁净室用排气过滤器 SFE

    ・可在洁净室内(洁净度等级4:ISO14644-1)内直接排气!
     安装于洁净室内的气动元件即可直接排气。
    ・排除空气、释放空气无配管化。减小配管空间、削减配管工时。
    ・消音效果:30dB(A)以上。
    ・有快换管接头型。
系列过滤精度(μm)最大处理流量 L/min(ANR)接管口径
SFE0.01(捕捉效率99.99%)3,30,65,130,200M5×0.8,R1/8,R1/4
φ4,φ6,φ8,φ10

产品特点

■Reduces piping installation work

No need for piping for exhaust air and relief air. Reduces piping installation work and space.

■One-touch fitting type New
■Mounting variations
■Hollow fiber membrane

The hollow fiber membrane has a porous construction with numerous fine holes on a straw type fiber membrane wall.
The hollow fiber membrane filter traps and filtrates the impurities from the compressed air through the overlapping layered fine holes.

Go Top