产品目录

产品信息 »  产品目录  » 传感器/开关  » 电子式流量开关/传感器

电子式流量开关/传感器

3色显示 对应聚氯乙烯制配管的数字式流量开关 PF3W

    ・适应流体:脱离子水(纯水)、化学液等。
    ・3色2画面显示的流量传感器。
    ・符合IP65、无润滑脂规格。
    ・使用流体温度0~70℃。
    ・PVC管子外径:25A、30A。
系列额定流量范围(L/min)
PF3W10~100
30~250

产品特点

■Flow range: Line up 250 L type New
■3-color/2-screen display
■Adding Variation
■Temperature sensor and Integrated flow adjustment valve
■Space-saving
■3-color display Digital flow monitor
■Rotatable display

Display can be rotated in increments of 45° to suit the installation conditions.
Easy operation, improved visibility.

Counterclockwise 90° Clockwise 225°

■Mounting
■Other Features

IP65 Compliant
Fluid temperature: 0 to 90°C
Ethylene glycol aqueous solution can be used

Example) Flow control of the circulating fluid in a chiller

■Non-grease type

Go Top